SLLSFS0A April 2024 – May 2025 THVD4421
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 250 kbps | ||||||
| tPLH | Propagation delay time, low- to high-level output | CL = 150 pF, See Figure 6-17 |
150 | 550 | ns | |
| tPHL | Propagation delay time, high- to low-level output | 150 | 550 | ns | ||
| tPLH | Propagation delay time, low- to high-level output | CL = 15 pF, See Figure 6-17 |
130 | 520 | ns | |
| tPHL | Propagation delay time, high- to low-level output | 130 | 520 | ns | ||
| tR_232, tF_232 | Rise/fall time (receiver buffer output), VIO = 3 to 5.5 V | CL = 150 pF, See Figure 6-17 |
20 | 50 | ns | |
| CL = 15 pF, See Figure 6-17 |
5 | 10 | ns | |||
| Rise/fall time (receiver buffer output), VIO = 1.65 to 2.75 V | CL = 150 pF, See Figure 6-17 |
40 | 90 | ns | ||
| CL = 15 pF, See Figure 6-17 |
10 | 20 | ns | |||
| ten | Output enable time | CL = 150 pF, RL = 3 kΩ, See Figure 6-18 |
6 | 14 | us | |
| tdis | Output disable time | 100 | 200 | ns | ||
| tsk(p) | Pulse skew(3) | CL = 150 pF, See Figure 6-17 | 50 | 135 | ns | |
| CL = 15 pF, See Figure 6-17 | 50 | 135 | ns | |||
| 1 Mbps | ||||||
| tPLH | Propagation delay time, low- to high-level output | CL = 150 pF, See Figure 6-17 |
150 | 550 | ns | |
| tPHL | Propagation delay time, high- to low-level output | 150 | 550 | ns | ||
| tPLH | Propagation delay time, low- to high-level output | CL = 15 pF, See Figure 6-17 |
130 | 520 | ns | |
| tPHL | Propagation delay time, high- to low-level output | 130 | 520 | ns | ||
| tR_232, tF_232 | Rise/fall time (receiver buffer output), VIO = 3 to 5.5 V | CL = 150 pF, See Figure 6-17 |
20 | 50 | ns | |
| CL = 15 pF, See Figure 6-17 |
5 | 10 | ns | |||
| Rise/fall time (receiver buffer output), VIO = 1.65 to 2.75 V | CL = 150 pF, See Figure 6-17 |
40 | 90 | ns | ||
| CL = 15 pF, See Figure 6-17 |
10 | 20 | ns | |||
| ten | Output enable time | CL = 150 pF, RL = 3 kΩ, See Figure 6-18 |
6 | 14 | us | |
| tdis | Output disable time | 100 | 200 | ns | ||
| tsk(p) | Pulse skew(3) | CL = 150 pF, See Figure 6-17 | 50 | 125 | ns | |
| CL = 15 pF, See Figure 6-17 | 50 | 125 | ns | |||