SLLSFV2A August 2023 – July 2026 MCF8316C-Q1
PRODUCTION DATA
Align braking based stop mode is configured by setting MTR_STOP to 101b. In this mode, on receiving the motor stop command, MCF8316C-Q1 reduces the motor speed to a value defined by BRAKE_SPEED_THRSHOLD before bringing the motor to align stop by injecting a DC current through a particular phase pattern for a time configured by MTR_STOP_BRK_TIME. The phase pattern during align stop is generated based on the angle at which align needs to be performed and this angle can be configured through ALIGN_ANGLE or the last commutation angle. ALIGN_BRAKE_ANGLE_SEL can be configured to decide which align angle is to be used by MCF8316C-Q1. The current limit threshold during align braking is configured through ALIGN_OR_SLOW_CURRENT_ILIMIT.