SLLSFV4A April 2026 – November 2026 ISO6020 , ISO6021
PRODMIX
| DEVICE NAME | TOTAL CHANNELS | REVERSE CHANNELS | DEFAULT OUTPUT | PACKAGE | CREEPAGE & CLEARANCE | VDE RATING | UL VISO |
|---|---|---|---|---|---|---|---|
| ISO6020HDR | 2 | 0 | HIGH | SOIC (D-8) | >4mm | Reinforced | 3000VRMS |
| ISO6020LDR | LOW | ||||||
| ISO6021HDR | 1 | HIGH | |||||
| ISO6021LDR | LOW |