SLLSFV4A April 2026 – November 2026 ISO6020 , ISO6021
PRODMIX
The following table lists the functional modes for the ISO602x devices.
| VCCI(1) | VCCO | INPUT (INx) | OUTPUT (OUTx) | COMMENTS |
|---|---|---|---|---|
| PU | PU | H | H | Normal Operation: A channel output assumes the logic state of the input. |
| L | L | |||
| Open | Default | Default mode: When INx is open, the corresponding channel output goes to the default logic state. Default is High for ISO602xH and Low for ISO602xL. | ||
| PD | PU | X | Default | Default mode: When
VCCI is unpowered, a channel output assumes the logic
state based on the selected default option. Default is High
for ISO602xH and Low for ISO602xL. When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of the input.(2) When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state.(2) |
| X | PD | X | Undetermined | When VCCO is unpowered, a channel output is in tri-state (high impedance) and the system level output is undetermined(2). When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of the input. |