SLLSFV6B January 2024 – September 2025 MCF8315C-Q1
PRODUCTION DATA
If at any time the voltage on the AVDD pin falls lower than the VAVDD_UV threshold, all the integrated FETs, driver charge-pump and digital logic controller are disabled. Since internal circuitry in MCF8315C-Q1 is powered through the AVDD regulator, MCF8315C-Q1 goes into reset state whenever AVDD UV event occurs.