SLLSFW0B April 2024 – September 2025 ISOM8610
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| AC | |||||||
| TON | Output turn-on time; see Figure 6-1 | IF = 5mA, VCC=20V, RL = 200Ω, CL=50pF | –55°C to 125°C | 0.2 | ms | ||
| TOFF | Output turn-off time; see Figure 6-1 | IF = 5mA, VCC=20V, RL = 200Ω, CL=50pF | –55°C to 125°C | 0.2 | ms | ||