SLLSFX4B February 2025 – October 2026 TCAN857-Q1
PRODUCTION DATA
The supply pins, VCC and VIO, have undervoltage detection that places the device into a protected state. This protects the bus during an undervoltage event on either supply pin.
| VCC | DEVICE STATE | BUS | RXD PIN |
|---|---|---|---|
| > UVVCC | Normal | Per TXD | Mirrors bus |
| < UVVCC | Protected | High impedance Weak pull-down to ground(1) | High impedance |
| VCC | VIO | DEVICE STATE | BUS | RXD PIN |
|---|---|---|---|---|
| > UVVCC | > UVVIO | Normal | Per TXD | Mirrors bus |
| < UVVCC | > UVVIO | Protected | S = High: Weak pull-down to ground(1) | Recessive |
| S = Low: High impedance | ||||
| > UVVCC | < UVVIO | Protected | High impedance | High impedance |
| < UVVCC | < UVVIO | Protected | High impedance | High impedance |
Once the undervoltage condition is cleared and tMODE has expired, the device transitions to normal mode. The host controller can again send and receive CAN traffic.