SLLSFX5A March 2026 – October 2026 TLIN821-Q1
PRODUCTION DATA
When using the TLIN821-Q1 in systems which are monitoring the RXD pin for a wake-up request, be very cautious during the mode transitions. The output of the RXD pin is indeterminate for the transition period between states as the receivers are switched. The application software must not look for an edge on the RXD pin indicating a wake-up request until tMODE_CHANGE has been met. This is shown in Figure 6-5