NEW

TLIN821-Q1

ACTIVE

Product details

Protocols LIN Number of channels 1 Bus fault voltage (V) -40 to 40 Signaling rate (max) (bps) 20000 Rating Automotive
Protocols LIN Number of channels 1 Bus fault voltage (V) -40 to 40 Signaling rate (max) (bps) 20000 Rating Automotive
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • AEC-Q100 Qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO 17987–4 electrical physical layer (EPL) specification
  • Compliant to SAE J2602-1 LIN Network for Vehicle Applications
  • Functional Safety-Capable
  • Wide input operational voltage range:
    • VSUP range from 5.5V to 28V
  • LIN transmit data rate up to 20kbps
  • LIN receive data rate up to 100kbps
  • Operating modes: Normal, Standby and Sleep
  • Low-power mode wake-up support with source recognition:
    • Remote wake-up over the LIN bus
    • Local wake-up via the WAKE pin
    • Local wake-up via EN
  • Integrated 37kΩ LIN pull-up resistor
  • Control of system-level power using the INH pin
  • Power-up and down glitch-free operation on LIN bus and RXD output
  • Protection features:
    • ±40V LIN bus fault tolerant
    • Undervoltage protection on VSUP
    • TXD dominant state time-out, thermal shutdown
    • Unpowered node or ground disconnection fail-safe at system level
  • Junction temperatures from -40°C to 150°C
  • 8-pin SOIC and leadless VSON-8 package with improved automated optical inspection (AOI) capability
  • AEC-Q100 Qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO 17987–4 electrical physical layer (EPL) specification
  • Compliant to SAE J2602-1 LIN Network for Vehicle Applications
  • Functional Safety-Capable
  • Wide input operational voltage range:
    • VSUP range from 5.5V to 28V
  • LIN transmit data rate up to 20kbps
  • LIN receive data rate up to 100kbps
  • Operating modes: Normal, Standby and Sleep
  • Low-power mode wake-up support with source recognition:
    • Remote wake-up over the LIN bus
    • Local wake-up via the WAKE pin
    • Local wake-up via EN
  • Integrated 37kΩ LIN pull-up resistor
  • Control of system-level power using the INH pin
  • Power-up and down glitch-free operation on LIN bus and RXD output
  • Protection features:
    • ±40V LIN bus fault tolerant
    • Undervoltage protection on VSUP
    • TXD dominant state time-out, thermal shutdown
    • Unpowered node or ground disconnection fail-safe at system level
  • Junction temperatures from -40°C to 150°C
  • 8-pin SOIC and leadless VSON-8 package with improved automated optical inspection (AOI) capability

The TLIN821-Q1 is a local interconnect network (LIN) physical layer transceiver. LIN is a low-speed universal asynchronous receiver transmitter (UART) communication protocol, that supports automotive in-vehicle networking.

The TLIN821-Q1 transmitter supports data rates up to 20kbps. The transceiver controls the state of the LIN bus through the TXD pin and reports the state of the bus on its open-drain RXD output pin. The device has a current-limited wave-shaping driver to reduce electromagnetic emissions (EME).

The TLIN821-Q1 is designed to support 12V applications with a wide input voltage operating range. The device supports low-power sleep mode, as well as wake-up from low-power mode through wake over LIN, the WAKE pin, or the EN pin. The device allows system-level reductions in battery current consumption, by selectively enabling the various power supplies that can be present on a node through the device INH output pin.

The device integrates a resistor for LIN responder node applications, ESD protection, and fault protection which allow a reduced amount of external components in the applications. The device prevents back-feed current through LIN to the supply input due to a ground shift or supply voltage disconnection.

The TLIN821-Q1 is a local interconnect network (LIN) physical layer transceiver. LIN is a low-speed universal asynchronous receiver transmitter (UART) communication protocol, that supports automotive in-vehicle networking.

The TLIN821-Q1 transmitter supports data rates up to 20kbps. The transceiver controls the state of the LIN bus through the TXD pin and reports the state of the bus on its open-drain RXD output pin. The device has a current-limited wave-shaping driver to reduce electromagnetic emissions (EME).

The TLIN821-Q1 is designed to support 12V applications with a wide input voltage operating range. The device supports low-power sleep mode, as well as wake-up from low-power mode through wake over LIN, the WAKE pin, or the EN pin. The device allows system-level reductions in battery current consumption, by selectively enabling the various power supplies that can be present on a node through the device INH output pin.

The device integrates a resistor for LIN responder node applications, ESD protection, and fault protection which allow a reduced amount of external components in the applications. The device prevents back-feed current through LIN to the supply input due to a ground shift or supply voltage disconnection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLIN1021A-Q1 ACTIVE Automotive Fault-Protected LIN Transceiver with Inhibit and Wake Enhanced performance, with 24-V battery support

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLIN821-Q1 Automotive Fault-Protected LIN Transceiver with Inhibit and Wake datasheet (Rev. A) PDF | HTML Oct 5, 2026
Functional safety information TLIN821-Q1 Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML Aug 28, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLIN1021DEVM — TLIN1021-Q1 local interconnect network (LIN) transceiver with WAKE and INH evaluation module

This EVM can be used to evaluate the TLINx021 family of devices. The LIN bus is easily accessed via the J3 and J5 connectora, along with VBAT and GND to make easy connections to real LIN systems. All logic signals are available through headers and test points, and modes are easily transitioned (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos