over operating free-air temperature range (unless otherwise
noted(1)(2)
|
MIN |
MAX |
UNIT |
| VSUP |
Supply voltage range (ISO 17987) |
–0.3 |
40 |
V |
| VLIN |
LIN Bus input voltage (ISO 17987) |
–40 |
40 |
V |
| VWAKE |
WAKE pin input voltage |
–0.3 |
40 and VI ≤ VSUP+0.3 |
V |
| VINH |
INH pin output voltage |
–0.3 |
40 and VO ≤ VSUP+0.3 |
V |
| VLOGIC_INPUT |
Logic input voltage |
–0.3 |
6 |
V |
| VLOGIC_OUTPUT |
Logic output voltage |
–0.3 |
6 |
V |
| IO |
Digital pin output current |
|
8 |
mA |
| IO(INH) |
Inhibit output current |
|
6 |
mA |
| IO(WAKE) |
WAKE output current due to ground shift VWAKE ≤ (VGND – 0.3V) |
|
3 |
mA |
| TJ |
Junction Temp |
–40 |
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute maximum ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) All voltage values are with respect to the ground terminal.