SLLSG06 December 2024 MCF8315D
PRODUCTION DATA
MCF8315D provides the option of multi-reference mode operation when VOLTAGE_MODE_CONFIG is set to 01b or 10b. When VOLTAGE_MODE_CONFIG is set to 01b, MCF8315D operates in speed, current or power reference mode till DUTY_CMD reaches DUTY_C and then switches to voltage reference mode from DUTY_C till 100% duty command as shown in Figure 6-23.
Conversely, MCF8315D operates in voltage reference mode till DUTY_C and then switches to speed, current or power reference from DUTY_C till 100% duty command when VOLTAGE_MODE_CONFIG is set to 10b as shown in Figure 6-24.