When a LOCK_ILIMIT event happens in this mode, the
status of MOSFETs will be configured by LOCK_ILIMIT_MODE and nFAULT
is driven low. Status of MOSFETs during LOCK_ILIMIT:
- LOCK_ILIMIT_MODE = 000b: All MOSFETs are turned
OFF.
- LOCK_ILIMIT_MODE = 001b: All low-side MOSFETs are
turned ON.
- LOCK_ILIMIT_MODE = 010b: All high-side MOSFETs are
turned ON.
The CONTROLLER_FAULT and LOCK_ILIMIT bits are set to 1b in the
fault status registers. Normal operation resumes (gate driver
operation and the nFAULT pin is released) when the LOCK_ILIMIT
condition clears and a clear fault command is issued through the
CLR_FLT bit.