SLLSG21 April 2025 ISO6540 , ISO6541 , ISO6542
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC1(1) | Supply Voltage Side 1 | VCC = 1.8V (3) | 1.71 | 1.89 | V | |
| VCC1(1) | Supply Voltage Side 1 | VCC = 2.5V to 5V (3) | 2.25 | 5.5 | V | |
| VCC2(1) | Supply Voltage Side 2 | VCC = 1.8V (3) | 1.71 | 1.89 | V | |
| VCC2(1) | Supply Voltage Side 2 | VCC = 2.5V to 5V (3) | 2.25 | 5.5 | V | |
| Vcc (UVLO+) | UVLO threshold when supply voltage is rising | 1.53 | 1.71 | V | ||
| Vcc (UVLO-) | UVLO threshold when supply voltage is falling | 1.1 | 1.41 | V | ||
| Vhys (UVLO) | Supply voltage UVLO hysteresis | 0.08 | 0.13 | V | ||
| VIH | High level Input voltage | 0.7 × VCCI (2) | VCCI | V | ||
| VIL | Low level Input voltage | 0 | 0.3 × VCCI | V | ||
| IOH | High level output current | VCCO = 5V (2) | -4 | mA | ||
| VCCO = 3.3V | -2 | mA | ||||
| VCCO = 2.5V | -1 | mA | ||||
| VCCO = 1.8V | -1 | mA | ||||
| IOL | Low level output current | VCCO = 5V | 4 | mA | ||
| VCCO = 3.3V | 2 | mA | ||||
| VCCO = 2.5V | 1 | mA | ||||
| VCCO = 1.8V | 1 | mA | ||||
| DR | Data Rate | 0 | 50 | Mbps | ||
| TA | Ambient temperature | -40 | 25 | 125 | °C | |
| TA | Functional Isolation Working Voltage (SSOP-16) | AC Voltage (sine wave) | 400 | VRMS | ||
| DC Voltage | 566 | VDC | ||||