SLLSG21 April 2025 ISO6540 , ISO6541 , ISO6542
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | at 100kbps See Section 6 |
11 | 18 | ns | ||
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.2 | 7 | ns | |||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 6 | ns | |||
| tsk(pp) | Part-to-part skew time(3) | 6 | ns | ||||
| tr | Output signal rise time | See Section 6 | 2.6 | 4.5 | ns | ||
| tf | Output signal fall time | 2.6 | 4.5 | ns | |||
| tPHZ | Disable propagation delay, high-to-high impedance output | See Section 6 | 18.6 | 25.8 | ns | ||
| tPLZ | Disable propagation delay, low-to-high impedance output | 18.6 | 25.8 | ns | |||
| tPZH | Enable propagation delay, high impedance-to-high output for ISO654x | 14.2 | 21.1 | ns | |||
| tPZL | Enable propagation delay, high impedance-to-low output for ISO654x | 14.2 | 21.1 | ns | |||
| tPU | Time from UVLO to valid output data | 300 | µs | ||||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See Section 6 | 0.1 | 0.3 | µs | ||
| tie | Time interval error | 216 – 1 PRBS data at 50 Mbps | 1 | ns | |||