SLLU255A October   2016  – November 2024 TUSB1046-DCI , TUSB1046A-DCI

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 TUSB1046EVM-SRC Test Board Setup
    3. 2.3 TUSB1046 EVM Default EQ Configuration
      1. 2.3.1 TUSB1046 EQ Control
  9. 3Software
    1. 3.1 Firmware Description
  10. 4Hardware Design Files
    1. 4.1 TUSB1046EVM Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
  13. 7Revision History

Features

  • USB Type-C™ crosspoint switch supporting
    • USB 3.1 SSP + 2 DisplayPort™ lanes
    • 4 DisplayPort™ lanes
  • USB 3.1 Gen 1/Gen 2 up to 10Gbps
  • DisplayPort™ 1.4 up to 8.1Gbps (HBR3)
  • VESA® DisplayPort™ Alt mode DFP redriving crosspoint switch supporting C, D, E and F configurations
  • Ultra-low-power architecture
  • Linear redriver with up to 14dB equalization
  • Transparent to DisplayPort™ link training
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • Configuration through GPIO or I2C
  • Hot-plug capable