SLLU265C
March 2018 – April 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
2
Hardware
2.1
TUSB1044EVM
2.2
TUSB1044EVM Configuration
2.2.1
TUSB1044 EVM Default Jumper and Switch Configuration
2.2.2
TUSB1044 EQ Control
2.2.3
Power
3
Hardware Design Files
3.1
TUSB1044EVM Schematics
3.2
Bill of Materials
4
Additional Information
4.1
Trademarks
5
Revision History
Features
Plug and play
Operate in DisplayPort sink mode
No external power through 5V DC IN is required
Used with a legacy USB system or Type C system for evaluation purpose