SLLU265C March 2018 – April 2024 TUSB1044
The following headers are provided for TUSB1044 configuration by default, configuration settings need to be optimized depending on the amount of loss of each channel in the system.
| Reference Designator |
JMP Control | Configuration |
|---|---|---|
| J1 | CTL0/SDA | No Connect |
| J2 | FLIP/SCL | No Connect |
| J3 | HPDIN | No Connect |
| J4 | VCC Isolate | No Connect |
| J6 | VCC33 | No Connect |
| J9 | 1044_IO | SHUNT on pin 1-2 (2P5) |
| JMP2 | DEQ1 | SHUNT on pin 1-2 (GND) |
| JMP3 | DEQ0 | SHUNT on pin 1-2 (GND) |
| JMP4 | UEQ1/A1 | SHUNT on pin 1-2 (GND) |
| JMP5 | UEQ0/A0 | SHUNT on pin 1-2 (GND) |
| JMP6 | CFG1 | SHUNT on pin 2–4 (20K PD) |
| JMP7 | CFG0 | SHUNT on pin 1-2 (GND) |
| JMP8 | VIO_SEL | SHUNT on pin 1-2 (GND) |
| JMP9 | I2C_EN | SHUNT on pin 1-2 (GND) |
| JMP10 | EQ1 | SHUNT on pin 1-2 (200Ω to GND) |
| JMP11 | DC_BOOST1 | SHUNT on pin 1-2 (20kΩ to 3.3V) |
| JMP12 | EQ2 | SHUNT on pin 1-2 (200Ω to GND) |
| JMP13 | DC_BOOST2 | SHUNT on pin 1-2 (20kΩ to 3.3V) |
Figure 2-3 Early Board JMP10 and JMP12 Schematic
Figure 2-4 Early
Board JMP10 and JMP12 Layout| SW1 Position | Control Signal | Configuration |
|---|---|---|
| 1 | EN | ON |
| 2 | SWAP | OFF |
| 3 | SLP_S0# | ON |
| 4 | DIR1 | OFF |
| 5 | DIR0 | OFF |
| 6 | CTL1 | ON |
| 7 | CTL0/SDA | ON |
| 8 | FLIP/SCL | OFF |