SLLU322A September   2020  – October 2022 ISO1640

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Overview
  5. 3Pin Configurations of Isolated I2C Transceivers
  6. 4EVM Setup and Operation
  7. 5Bill of Materials
  8. 6EVM Schematic and PCB

Introduction

This User's Guide presents a typical laboratory setup used with this EVM.

CAUTION:

This Evaluation Module (EVM) is made available for isolator parameter performance evaluation only and is not intended for isolation voltage testing. Do not use this EVM for isolation voltage tests even though the I2C devices have galvanic isolation protection. To prevent damage to the EVM, any voltage applied as a supply or digital input/output must be maintained within the 0 V to 5.5 V recommended operating range.

Exceeding the specified input voltage range and applying loads outside the specified output range may cause unexpected operation and irreversible damage to the EVM. If there is uncertainty as to the input voltage range or load specification, please contact a TI field representative or create a post on e2e.ti.com/ prior to connecting power.