SLLU322A September   2020  – October 2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Overview
  5. 3Pin Configurations of Isolated I2C Transceivers
  6. 4EVM Setup and Operation
  7. 5Bill of Materials
  8. 6EVM Schematic and PCB

Abstract

This user's guide describes the ISO1640DEVM evaluation module (EVM) for TI's ISO1640 and ISO1641 isolated I2C transceivers. This EVM helps designers evaluate the devices' performance for quick development and analysis of data transmission systems using TI’s ISO1640 and ISO1641 isolated I2C devices in 8-pinD and 16-pinDW packages.