SLLU331 March   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Pin Configurations of Digital Isolators in Different Packages
  4. 3Universal Digital Isolator EVM Image
  5. 4EVM Setup and Operation
  6. 5Bill of Materials
  7. 6EVM Schematic and PCB Layout

EVM Setup and Operation

This section describes the setup and operation of the EVM for parameter performance evaluation. Figure 4-1 shows the configuration for operating the universal digital isolator EVM for one device footprint using two power supplies.

GUID-3C567CAC-1CE2-4ED5-BFAF-B5627AA84470-low.gifFigure 4-1 Basic EVM Operation

Figure 4-2 shows typical input and output waveforms of the EVM for a 1-MHz clock. The input is shown as channel 1, and the output is shown as channel 2.

GUID-060778A3-B1D7-4CFF-83A8-1184DDA32A64-low.pngFigure 4-2 Typical Input and Output Waveform