SLLU342 May   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Overview
    2. 1.2 CAN EVM
      1.      5
      2.      6
      3. 1.2.1 Bill of Materials
  3. 2EVM Setup and Operation
    1. 2.1 Overview and Basic Operation Settings
      1. 2.1.1  VCC Power Supply (J2, J3, J9, and TP10)
      2. 2.1.2  I/O Power Supply VIO (J2, J10, and TP8)
      3. 2.1.3  Main Supply and I/O Header (J2)
      4. 2.1.4  TXD Input (J2 or TP6)
      5. 2.1.5  RXD Output (J2 or TP7)
      6. 2.1.6  STB or Pin 8 (J1, J2, or TP1)
      7. 2.1.7  J1 Configuration
      8. 2.1.8  TP1 Configuration
      9. 2.1.9  VIO or Pin 5 (J2, J10, or TP8)
      10. 2.1.10 J10 Configurations
      11. 2.1.11 J2 Configuration
      12. 2.1.12 SIC Network Configuration (J7 & J8)
    2. 2.2 Using CAN Bus Load, Termination, and Protection Configurations
    3. 2.3 Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
  4. 3CAN EVM Configuration for TCAN1462-Q1 (Factory Installed)

TXD Input (J2 or TP6)

The TXD (pin 1) of the transceiver, transmit data, is routed to J2 and TP6. An optional pull resistor to VIO can be installed on R3, and an optional filtering capacitor can be intalled on C3.