SLLU355 October   2022 TCAN1046A-Q1 , TCAN1046AV-Q1

 

  1.   TCAN1046A/V Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Overview
    2. 1.2 CAN EVM
      1. 1.2.1 Schematic
      2. 1.2.2 Jumper Connections
  4. 2EVM Setup and Operation
    1. 2.1 Overview and Basic Operation Settings
      1. 2.1.1 VCC Power Supply (J6 and J21)
      2. 2.1.2 I/O Power Supply VIO (J17)
      3. 2.1.3 Transmit and Receive Connections(J11 and J22)
      4. 2.1.4 TXD Inputs (J11/J22, TP13 and TP14/TP29 and TP31)
      5. 2.1.5 RXD Outputs (J11/J22, TP15 and TP16/TP30 and TP34)
      6. 2.1.6 STBY inputs (J12 and J13/J24 and J25, TP10 and TP12/TP32 and TP33)
      7. 2.1.7 Bus Observation (J3 or J8/J14 or J19)
      8. 2.1.8 Bus protection
    2. 2.2 Using CAN Bus Load, Termination, and Protection Configurations
    3. 2.3 Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
  5. 3CAN EVM Configuration for TCAN1046A and TCAN1046AV

TXD Inputs (J11/J22, TP13 and TP14/TP29 and TP31)

For the TCAN1046A footprint, the TXD inputs (pin 1 and 5) of the transceiver; TXD1 is routed to pin 6 of J11, or TP13. The signal path to the J11 header is pre-installed with a 0-Ω series resistor, R22. TXD2 is routed to pin 10 of J11, or TP14, and the signal path to the J11 header is pre-installed with a 0-Ω resistor, R28.

For the TCAN1046AV foorpint, the TXD inputs (pin 1 and 6) of the transceiver; TXD1 is routed to pin 6 of J22, or TP29. The signal path to the J22 header is pre-installed with a 0-Ω series resistor, R50. TXD2 is routed to pin 10 of J22, or TP31, and the signal path to the J22 header is pre-installed with a 0-Ω resistor, R54.