SLLU355 October   2022 TCAN1046A-Q1 , TCAN1046AV-Q1

 

  1.   TCAN1046A/V Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Overview
    2. 1.2 CAN EVM
      1. 1.2.1 Schematic
      2. 1.2.2 Jumper Connections
  4. 2EVM Setup and Operation
    1. 2.1 Overview and Basic Operation Settings
      1. 2.1.1 VCC Power Supply (J6 and J21)
      2. 2.1.2 I/O Power Supply VIO (J17)
      3. 2.1.3 Transmit and Receive Connections(J11 and J22)
      4. 2.1.4 TXD Inputs (J11/J22, TP13 and TP14/TP29 and TP31)
      5. 2.1.5 RXD Outputs (J11/J22, TP15 and TP16/TP30 and TP34)
      6. 2.1.6 STBY inputs (J12 and J13/J24 and J25, TP10 and TP12/TP32 and TP33)
      7. 2.1.7 Bus Observation (J3 or J8/J14 or J19)
      8. 2.1.8 Bus protection
    2. 2.2 Using CAN Bus Load, Termination, and Protection Configurations
    3. 2.3 Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
  5. 3CAN EVM Configuration for TCAN1046A and TCAN1046AV

Transmit and Receive Connections(J11 and J22)

All transmit and receive (TXD and RXD) for both CAN interfaces, VIO, VCC, and GND connections are available on the J11 and J22 header. This allows the user the ability to evaluate the communication parameters of the transceiver in a straightforward manner.

Table 2-1 J11 Pin Definitions
PinConnectionDescription
1GNDPin 2 and 6 of the transceiver, GND
2VCCPin 3 and 7 of the transceiver, VCC
3GNDPin 2 and 6 of the transceiver, GND
4VCCPin 3 and 7 of the transceiver, VCC
5GNDPin 2 and 6 of the transceiver, GND
6TXD1Pin 1 of the transceiver, TXD1
7GNDPin 2 and 6 of the transceiver, GND
8RXD1Pin 4 of transceiver, RXD1
9GNDPin 2 and 6 of the transceiver, GND
10TXD2Pin 5 of the transceiver, TXD2
11GNDPin 2 and 6 of the transceiver, GND
12RXD2Pin 8 of the transceiver, RXD2
Table 2-2 J22 Pin Definitions
Pin Connection Description
1 GND Pin 2 and 5 of the transceiver, GND
2 VIO Pin 11 of the transceiver, VIO
3 GND Pin 2 and 5 of the transceiver, GND
4 VCC Pin 3 of the transceiver, VIO
5 GND Pin 2 and 5 of the transceiver, GND
6 TXD1 Pin 1 of the transceiver, TXD1
7 GND Pin 2 and 5 of the transceiver, GND
8 RXD1 Pin 4 of transceiver, RXD1
9 GND Pin 2 and 5 of the transceiver, GND
10 TXD2 Pin 6 of the transceiver, TXD2
11 GND Pin 2 and 5 of the transceiver, GND
12 RXD2 Pin 7 of the transceiver, RXD2

This header is arranged to provide a separate ground for each signal pair (TXD/GND and RXD/GND). If the EVM is being used with lab equipment, connect separate cables to these main points via simple 2-pin header connectors. If connecting the board to a processor-based system, connect a single cable with all power and signals via a 10-pin header cable to this port.