SLLU369 july   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of the ISO6521 Device
    2. 2.2 EVM Board Block Diagram and Image
    3. 2.3 EVM Setup and Operation
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Introduction

CAUTION:

This evaluation module is made available for evaluation of isolator parameter performance only and is not intended for isolation voltage testing. To prevent damage to the EVM, any voltage applied as a supply or digital input/output must be maintained within the recommended operating range.

This user’s guide describes evaluation module (EVM) operation with respect to the ISO6521 dual-channel functional isolator. This guide also describes the EVM schematic and a typical laboratory setup for evaluation. A typical input and output waveform for the ISO6521 is also presented.