SLLU374 November 2024 MCF8329A
Maximum torque per ampere (MTPA) is a feature in the MCF8329A to maximize the torque generated per ampere of current for salient motors. To enable MTPA, set MTPA_EN to 1b and set the SALIENCY_PERCENTAGE to a non-zero value by setting the Lq and Ld values if they are provided in the device-specific data sheet.
Figure 5-6 MTPA Settings
Figure 5-7 Saliency Register