SLLU388 November 2024
| Component ID | Component GPN | Function | Comment | Installed |
|---|---|---|---|---|
|
U1 |
TCAN28475 |
Main EVM SBC |
Footprint compatible with all other TCAN284XX and TCAN285XX IC’s |
Yes |
|
U2 |
MSP430F5529 |
External MCU |
Not Needed For TCAN28 testing |
Yes |
|
U3 |
TPS7B8650 |
Additional 5V LDO |
Used to drive LEDs and provide pull-up voltage to SW pin |
Yes |
|
U4 |
SN74LVC1G07 |
Buffer for LED Driving |
Only Used for Driving LEDs |
Yes |
|
U5 |
SN74LVC1G07 |
Buffer for LED Driving |
Only Used for Driving LEDs |
Yes |
|
U6 |
SN74LVC1G07 |
Buffer for LED Driving |
Only Used for Driving LEDs |
Yes |
|
U9 |
TPS2553 |
USB to 5V LDO |
U2 Power Rail |
Yes |
|
U10 |
TPS2553 |
USB to 3.3V LDO |
U2 Power Rail |
Yes |
|
Y1 |
ABM11-24.000MHZ-D2X-T3 |
25MHz clock for U2 |
N/A |
Yes |