SLLU388 November 2024
This board closely follows the TCAN284xx and TCAN285xx family of devices limiting factors and recommended operating conditions. The temperature conditions do no imply that the board generates that much heat. The IC and board components can withstand higher heat.
| Operational Parameter | Description | Min | Typical | Max | Unit |
|---|---|---|---|---|---|
| VSUP | Supply Voltage | 4.5 | - | 28 | V |
| VHSS | HSS Supply Voltage | 5 | - | 28 | V |
| VCAN | CAN Transceiver Supply Voltage | 4.5 | - | 5.5 | V |
| V_LIN | LIN Bus Input Voltage (TCAN28X7X Only) | 0 | - | 28 | V |
| V_CANBUS | CAN Bus Voltage (Absolute Max/Min) | -58 | - | 58 | V |
| V_LOGIC | Logic Pin Voltage (Absolute Max/Min) | -0.3 | - | 6 | V |
| IOH(DO) | Digital Output Current High Level | -2 | - | - | mA |
| IOL(DO) | Digital Output Current Low Level | - | - | 2 | mA |
| IO(LIMP) | LIMP Pin Current when Configured as LIMP | - | - | 6 | mA |
| IO(HSSx) | HSS Pin Current | - | 60 | 100 | mA |
| IO(VCC1) | Output Current VCC1 | - | - | 250 | mA |
| IO(VCC2) | Output Current VCC2 | - | - | 200 | mA |
| IO(VEXCC) | Output Current VEXCC | - | - | 350 | mA |
| TSDWR | Thermal Shutdown Waring | 145 | - | 165 | C |
| TSDWF | Thermal Shutdown Waring Release | 130 | - | 155 | C |
| TSDR | Thermal Shutdown | 165 | - | 200 | C |
| TSDF | Thermal Shutdown Release | 155 | - | 190 | C |
| TJ | Junction Temperature | -40 | - | 150 | C |