SLLU391 November 2024 TDP142-Q1
The TDP142 settings are configurable through the test configuration headers provided on the board. The following table summarizes the configuration settings. See the TDP142-Q1 data sheet for the details on the device operation in different settings.
| REFERENCE NUMBER | SIGNAL NAME | DEFAULT CONFIGURATION | DESCRIPTION |
|---|---|---|---|
| JMP37 | I2C_EN | Low (5-6): GPIO mode | Configures device to operate in I2C mode or GPIO mode For I2C mode at 1.8V connect the jumper (3-4) For I2C mode at 3.3V connect the jumper (1-2) |
| JMP38 | DPEQ0/ A1 | R (3-4): Set EQ to level 5 of 15 | Sets the EQ of the DisplayPort™ lanes/ sets the I2C address See the Linear EQ Configuration section in the data sheet for more information See the Programming section in the data sheet for I2C address control settings R(3-4) High (1-2) Low (5-6) F(float) |
| JMP39 | DPEQ1 | R (3-4): Set EQ to level 5 of 15 | Sets the EQ of the DisplayPort™ lanes See the Linear EQ Configuration section in the data sheet for more information R(3-4) High (1-2) Low (5-6) F(float) |
| JMP40 | DPEN | High (1-3): Enable DisplayPort™ functionality | When I2C_EN is Low this pin will enable and disable DisplayPort™ functionality When I2C_EN is High, this pin functions as the HPD receiver from the DisplayPort™ sink. In this mode connect the jumper (3-4) |
J3 | A0 | F (float): No connection required | When in GPIO mode leave this pin disconnected When in I2C mode, this pin is used to set the TDP142Q1 I2C address. See the Programming section in the data sheet for I2C address control settings High (1-2) Low (2-3) F(float) |
| J12 | DPPWR | DPSRC (2-3): Provide 3.3V to the DisplayPort™ source through DisplayPort™ power in. | Provides 3.3V to the DisplayPort™ source or DisplayPort™ sink. To provided 3.3V to DsiplayPort™ sink connect jumper (1-2) |
| J11 | 3.3V | 3.3V (1-2) | Test point for 3.3V, and ability to provide 3.3V externally |
J1 | SCL | SCL(2-3): Tie SCL low | This is the serial clock input for I2C communication |
J7 | SDA | SDA (2-3): Tie SDA low | This is the serial data input for I2C communication |
J8 | 2x5 I2C header | F (float) | This header is not functional as the SCL and SDA lanes are swapped. Use J7 and J1 to program this device. |