TDP142-Q1

ACTIVE

Automotive 8.1Gbps DP1.4 linear redriver

Product details

Type Redriver Rating Automotive Number of channels 6 Operating temperature range (°C) -40 to 105
Type Redriver Rating Automotive Number of channels 6 Operating temperature range (°C) -40 to 105
VQFN (RGF) 40 35 mm² (7 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40°C to 105°C, TA
  • DisplayPort™ 1.4 up to 8.1Gbps (HBR3)
  • Ultra-low-power architecture
  • Linear redriver with up to 12dB at 4.05GHz equalization
  • Transparent to DisplayPort™ link training
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • Support DisplayPort™ dual-mode standard version 1.1 (AC-coupled HDMI)
  • Available in a 7mm × 5mm, 0.5mm pitch VQFN package
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40°C to 105°C, TA
  • DisplayPort™ 1.4 up to 8.1Gbps (HBR3)
  • Ultra-low-power architecture
  • Linear redriver with up to 12dB at 4.05GHz equalization
  • Transparent to DisplayPort™ link training
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • Support DisplayPort™ dual-mode standard version 1.1 (AC-coupled HDMI)
  • Available in a 7mm × 5mm, 0.5mm pitch VQFN package

The TDP142-Q1 is a DisplayPort™ (DP) linear redriver that is able to snoop AUX and HPD signals. The device complies with the VESA DisplayPort™ standard Version 1.4, and supports a 1-lane to 4-lane Main Link interface signaling up to HBR3 (8.1Gbps per lane). Additionally, this device is position independent. The TDP142-Q1 can be placed inside source, cable or sink effectively providing a negative loss component to the overall link budget.

The TDP142-Q1 provides several levels of receive linear equalization to compensate for cable and board trace loss due to inter symbol interference (ISI). The TDP142-Q1 operates on a single 3.3V supply and comes in an Automotive Grade 2 temperature range.

The TDP142-Q1 is a DisplayPort™ (DP) linear redriver that is able to snoop AUX and HPD signals. The device complies with the VESA DisplayPort™ standard Version 1.4, and supports a 1-lane to 4-lane Main Link interface signaling up to HBR3 (8.1Gbps per lane). Additionally, this device is position independent. The TDP142-Q1 can be placed inside source, cable or sink effectively providing a negative loss component to the overall link budget.

The TDP142-Q1 provides several levels of receive linear equalization to compensate for cable and board trace loss due to inter symbol interference (ISI). The TDP142-Q1 operates on a single 3.3V supply and comes in an Automotive Grade 2 temperature range.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TDP142-Q1 DisplayPort™ 8.1 Gbps Linear Redriver datasheet (Rev. A) PDF | HTML Feb 25, 2025
Application note Implementing USB Type-C® Using TI's Portfolio PDF | HTML Sep 16, 2025
Certificate TDP142Q1-EVM Declaration of Conformity PDF | HTML Sep 5, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TDP142EVM — TDP142 DisplayPort™ 8.1-Gbps linear redriver evaluation module

The TDP142 is a DisplayPortTM(DP) linear redriver that is able to snoop AUX and HPD signals. The device complies with the VESA DisplayPort standard Version 1.4, and supports a 1-4 lane Main Link interface signaling up to HBR3 (8.1 Gbps per lane). Additionally, this device is position independent. (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TDP142Q1-EVM — TDP142-Q1 evaluation module

The TDP142-Q1 is a linear DisplayPort™ 1.4 redriver capable of speeds up to 8.1Gbps (HBR3). The TDP142Q1-EVM is an evaluation module (EVM) used to test the signal conditioning capabilities of the TDP142-Q1. This EVM provides I2C and GPIO control to configure the equalization of the device. Signal (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos