SLLU396 March 2025
Figure 2-1 illustrates the TUSB1044A Active Cable EVM.
Figure 2-1 TUSB1044A EVM ImageThe TUSB1044AEVM can be used with a DFP or UFP USB Type-C source or device to evaluate the USB Type-C implementation. Figure 2-2 is a typical test set-up.
Figure 2-2 TUSB1044A System Example