SLOA192B April 2014 – March 2019 TRF7970A , TRF7970A
The TRF7970A supports initiator and target P2P mode at 106 kbps (fc/128). When the transceiver is in default mode [ISO mode (for more information, see the Direct Mode section of [1])] only the decoded data is available to the MCU through the FIFO. The frame format for Data Exchange Protocol (DEP) packets at 106 kbps (shown in Figure 6) are based on the NFC-A technology specified in the NFCForum-TS-DigitalProtocol-1.0. The format does not include the Start Byte for the passive anticollision of 106 kbps. This section covers the register settings and anticollision sequence for both the active and passive peer-to-peer modes at 106 kbps.
Figure 6. Frame Format for 106 kbps
Figure 7. Peer-to-Peer 106-kbps Flow Diagram