SLOS066AE August 1975 – September 2025 LM124 , LM124A , LM124M , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA
PRODUCTION DATA
The valid common-mode voltage range is from device ground to VCC – 1.5V (VCC – 2V across temperature). Inputs are able to exceed VCC up to the maximum VCC without device damage. Ensure that at least one input is in the valid input common-mode voltage range for the output to be in the correct phase. If both inputs exceed the valid range, then the output phase is undefined. If either input is less than –0.3V, limit the input current to 1mA, and the output phase is undefined.