SLOS066AE August   1975  – September 2025 LM124 , LM124A , LM124M , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Related Products
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics for LM324B and LM324BA
    6. 6.6  Electrical Characteristics for LM2902B and LM2902BA
    7. 6.7  Electrical Characteristics for LM324, LM324K, LM224, LM224K, and LM124
    8. 6.8  Electrical Characteristics for LM2902, LM2902K, LM2902KV and LM2902KAV
    9. 6.9  Electrical Characteristics for LM324A, LM324KA, LM224A, LM224KA, and LM124A
    10. 6.10 Operating Conditions
    11. 6.11 Typical Characteristics: LM324B and LM2902B
    12. 6.12 Typical Characteristics: All Devices Except B and BA Versions
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Unity-Gain Bandwidth
      2. 8.3.2 Slew Rate
      3. 8.3.3 Input Common-Mode Voltage Range
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Examples
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
LM324B, LM324BA, LM2902B, LM2902BA LM2902 LM324xx, LM224xx, LM2902xxx, LM124x UNIT
MIN MAX MIN MAX MIN MAX
Supply voltage, VCC(2) 40 26 32 V
Differential input voltage, VID(3) ±40 ±26 ±32 V
Input voltage, VI (either input) –0.3 40 –0.3 26 –0.3 32 V
Duration of output short circuit (one amplifier) to ground at (or below) TA = 25°C, VCC ≤ 15V(4) Unlimited Unlimited Unlimited
Operating virtual junction temperature, TJ 150 150 150 °C
Case temperature for 60 seconds FK package 260 °C
Lead temperature 1.6mm (1/16 inch) from case for 60 seconds J or W package 300 300 °C
Storage temperature, Tstg –65 150 –65 150 –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values (except differential voltages and VCC specified for the measurement of IOS) are with respect to the network GND.
Differential voltages are at IN+, with respect to IN−.
Short circuits from outputs to VCC can cause excessive heating and eventual destruction.