SLOS094H November   1970  – February 2026 UA741

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configurations and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics: μA741C
    5. 5.5 Electrical Characteristics: μA741Y
    6. 5.6 Switching Characteristics: μA741C
    7. 5.7 Switching Characteristics: μA741Y
    8. 5.8 Typical Characteristics
  7. 6 Application and Implementation
  8. 7 Power Supply Recommendations
  9. 8 Layout
    1. 8.1 Layout Guidelines
    2. 8.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Trademarks
    3. 9.3 Electrostatic Discharge Caution
    4. 9.4 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over virtual junction temperature range (unless otherwise noted)(1)
MINMAXUNIT
Supply voltage, VCC(2)µA741C–1818V
Differential input voltage, VID(3)µA741C–1515V
Input voltage, VI (any input) (2)(4)µA741C–1515V
Duration of output short circuit(5)Unlimited
Continuous total power dissipationSee Section 5.3
Case temperature for 60 secondsµA741CN/AN/A°C
Lead temperature 1.6mm (1/16inch) from case for 60 secondsµA741CN/AN/A°C
Lead temperature 1.6mm (1/16inch) from case for 10 secondsD, P, or PS packageµA741C260°C
Operating junction temperature, TJ150°C
Storage temperature range, TstgµA741C–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, unless otherwise noted, are with respect to the midpoint between VCC+ and VCC–.
Differential voltages are at IN+ with respect to IN –.
The magnitude of the input voltage must never exceed the magnitude of the supply voltage or 15V, whichever is less.
The output may be shorted to ground or either power supply.