SLOS182C February   1997  – March 2026 TLE2081 , TLE2081A , TLE2082 , TLE2082A , TLE2084 , TLE2084A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. TLE208x Package Comparison Tables
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Dissipation Rating Table
    3. 6.3  Recommended Operating Conditions
    4. 6.4  TLE2081C Electrical Characteristics
    5. 6.5  TLE2081C Operating Characteristics
    6. 6.6  TLE2081C Electrical Characteristics
    7. 6.7  TLE2081C Operating Characteristics
    8. 6.8  TLE2081I Electrical Characteristics
    9. 6.9  TLE2081I Operating Characteristics
    10. 6.10 TLE2081I Electrical Characteristics
    11. 6.11 TLE2081I Operating Characteristics
    12. 6.12 TLE2082C Electrical Characteristics
    13. 6.13 TLE2082C Operating Characteristics
    14. 6.14 TLE2082C Electrical Characteristics
    15. 6.15 TLE2082C Operating Characteristics
    16. 6.16 TLE2082I Electrical Characteristics
    17. 6.17 TLE2082I Operating Characteristics
    18. 6.18 TLE2082I Electrical Characteristics
    19. 6.19 TLE2082I Operating Characteristics
    20. 6.20 TLE2084C Electrical Characteristics
    21. 6.21 TLE2084C Operating Characteristics
    22. 6.22 TLE2084C Electrical Characteristics
    23. 6.23 TLE2084C Operating Characteristics
    24. 6.24 Typical Characteristics
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Input Characteristics
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

TLE2082I Electrical Characteristics

at specified free-air temperature, VCC± = ± 15V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA(1) TLE2082I TLE2082AI UNIT
MIN TYP MAX MIN TYP MAX
VIO Input offset voltage

VIC = 0,

RS = 50Ω

VO = 0 25°C 0.49 6 0.47 3 mV
Full range 8 5
aVIO Temperature coefficient of input offset voltage Full range 3.2 29 3.2 29 μV/°C
IIO Input offset current

VIC = 0

VO = 0 25°C 6 100 6 100 nA
Full range 1.4 1.4
IIB Input bias current 25°C 20 175 20 175 nA
Full range 5 5
VICR Common-mode input voltager ange RS = 50Ω 25°C

15

to

– 11

15

to

– 11.9

15

to

– 11

15

to

– 11.9

V
Full range

15

to

–10.9

15

to

–10.9

VOM+ Maximum positive peak output voltage swing IO = – 200μA 25°C 13.8 14.985 13.8 14.985 V
IO = – 2mA 25°C 13.5 14.925 13.5 14.925
IO = – 20mA 25°C 11.5 14.5 11.5 14.5
VOM– Maximum negative peak output voltage swing IO = 200μA 25°C –13.8 –14.985 –13.8 –14.985 V
IO = 2mA 25°C –13.5 –14.925 –13.5 –14.925
IO = 20mA 25°C –11.5 –14.5 –11.5 –14.5
AVD Large-signal differential voltage amplification RL = 600Ω 25°C 80 96 80 96 dB
RL = 2kΩ 25°C 90 109 90 109
RL = 10kΩ 25°C 95 118 95 118
ri Input resistance VIC = 0 Common mode 25°C 100 100
Differential 6 6
ci Input capacitance

VIC = 0

Common mode 25°C 1 1 pF
Differential 25°C 9 9
zo Open-loop output impedance IO = 0A 25°C See Figure 6-17 See Figure 6-17 Ω
CMRR Common-mode rejection ratio

VIC = VICRmin,

VO = 0

RS = 50Ω 25°C 85 85 dB
kSVR Supply-voltage rejection ratio (ΔVCC±/ΔVIO) VCC± = ± 5V to ± 15V 25°C 82 99 82 99 dB
VO = 0 RS = 50Ω Full range 80 81
ICC Supply current (Per amplifier) VO = 0 No load 25°C 2.4 2.8 2.4 2.8 mA
ISC Short-circuit output current 25°C ±65 ±65 mA