SLOS182C February   1997  – March 2026 TLE2081 , TLE2081A , TLE2082 , TLE2082A , TLE2084 , TLE2084A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. TLE208x Package Comparison Tables
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Dissipation Rating Table
    3. 6.3  Recommended Operating Conditions
    4. 6.4  TLE2081C Electrical Characteristics
    5. 6.5  TLE2081C Operating Characteristics
    6. 6.6  TLE2081C Electrical Characteristics
    7. 6.7  TLE2081C Operating Characteristics
    8. 6.8  TLE2081I Electrical Characteristics
    9. 6.9  TLE2081I Operating Characteristics
    10. 6.10 TLE2081I Electrical Characteristics
    11. 6.11 TLE2081I Operating Characteristics
    12. 6.12 TLE2082C Electrical Characteristics
    13. 6.13 TLE2082C Operating Characteristics
    14. 6.14 TLE2082C Electrical Characteristics
    15. 6.15 TLE2082C Operating Characteristics
    16. 6.16 TLE2082I Electrical Characteristics
    17. 6.17 TLE2082I Operating Characteristics
    18. 6.18 TLE2082I Electrical Characteristics
    19. 6.19 TLE2082I Operating Characteristics
    20. 6.20 TLE2084C Electrical Characteristics
    21. 6.21 TLE2084C Operating Characteristics
    22. 6.22 TLE2084C Electrical Characteristics
    23. 6.23 TLE2084C Operating Characteristics
    24. 6.24 Typical Characteristics
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Input Characteristics
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The TLE208x and TLE208xA family is a family of high voltage amplifiers which offer excellent DC precision and AC performance. This includes low noise floor and high slew rate, making TLE208x and TLE208xA family a flexible, high-performance amplifier.

The TLE208xA family is offered in a range of package options and temperature ranges, coming in a single, dual or quad package, with a maximum temperature range of –55°C to 125°C. For more information, see Section 10.

Product Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TLE2081 P (PDIP, 8) 9.81mm × 9.43mm
D (SOIC, 8) 4.9mm × 6.0mm
TLE2082 P (PDIP, 8) 9.81mm × 9.43mm
D (SOIC, 8) 4.9mm × 6.0mm
TLE2084 N (PDIP, 14) 19.3mm × 9.4mm
DW (SOIC, 16) 10.3mm × 10.3mm
TLE2081A P (PDIP, 8) 9.81mm × 9.43mm
D (SOIC, 8) 4.9mm × 6.0mm
TLE2082A P (PDIP, 8) 9.81mm × 9.43mm
D (SOIC, 8) 4.9mm × 6.0mm
TLE2084A N (PDIP, 14) 19.3mm × 9.4mm
DW (SOIC, 16) 10.3mm × 10.3mm
For more information, see the Mechanical, Packaging, and Orderable Information.
The package size (length × width) is a nominal value and includes pins, where applicable.
TLE2081 TLE2081A   TLE2082 TLE2082A  TLE2084 TLE2084A TLE208X and TLE208XA in a Single-Pole,
                        Low-Pass Filter TLE208X and TLE208XA in a Single-Pole, Low-Pass Filter