SLOS182C February 1997 – March 2026 TLE2081 , TLE2081A , TLE2082 , TLE2082A , TLE2084 , TLE2084A
PRODUCTION DATA
The TLE208x and TLE208xA are specified with a minimum and a maximum input voltage that, if exceeded at either input, can cause the device to malfunction. Because of the extremely high input impedance and resulting low bias current requirements, the TLE208x and TLE208xA an excellent choice for low-level signal processing. However, leakage currents on printed-circuit boards and sockets can easily exceed bias current requirements and cause degradation in system performance. Including guard rings around inputs (see Figure 7-1) is a good practice. These guards can be driven from a low-impedance source at the same voltage level as the common-mode input.
Figure 7-1 Use of Guard Rings