SLOS182C February 1997 – March 2026 TLE2081 , TLE2081A , TLE2082 , TLE2082A , TLE2084 , TLE2084A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2081C | TLE2081AC | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage |
VIC = 0, RS = 50Ω |
VO = 0 | 25°C | 0.34 | 6 | 0.3 | 3 | mV | ||
| Full range | 8 | 5 | |||||||||
| αVIO | Temperature coefficient of input offset voltage | Full range | 3.2 | 29 | 3.2 | 29 | μV/°C | ||||
| IIO | Input offset current | VIC = 0 | VO = 0 | 25°C | 5 | 100 | 5 | 100 | nA | ||
| Full range | 1.4 | 1.4 | |||||||||
| IIB | Input bias current | 25°C | 15 | 175 | 15 | 175 | nA | ||||
| Full range | 5 | 5 | |||||||||
| VICR | Common-mode input voltage range | RS = 50Ω | 25°C |
5 to –1 |
5 to –1.9 |
5 to –1 |
5 to –1.9 |
V | |||
| Full range |
5 to –0.9 |
5 to –0.9 |
|||||||||
| VOM+ | Maximum positive peak output voltage swing | IO = –200μA | 25°C | 3.8 | 4.985 | 3.8 | 4.985 | V | |||
| IO = – 2mA | 25°C | 3.5 | 4.925 | 3.5 | 4.925 | ||||||
| IO = –20mA | 25°C | 1.5 | 4.5 | 1.5 | 4.5 | ||||||
| VOM– | Maximum negative peak output voltage swing | IO = 200μA | 25°C | –3.5 | –4.985 | –3.5 | –4.985 | V | |||
| IO = 2mA | 25°C | –3.7 | –4.925 | –3.7 | –4.925 | ||||||
| IO = 20mA | 25°C | –1.5 | –4.5 | –1.5 | –4.5 | ||||||
| AVD | Large-signal differential voltage amplification | RL = 600Ω | 25°C | 80 | 91 | 80 | 91 | dB | |||
| RL = 2kΩ | 25°C | 90 | 100 | 90 | 100 | ||||||
| RL = 10kΩ | 25°C | 95 | 106 | 95 | 106 | ||||||
| ri | Input resistance | VIC = 0 | Common mode | 25°C | 100 | 100 | MΩ | ||||
| Differential | 6 | 6 | TΩ | ||||||||
| ci | Input capacitance |
VIC = 0 |
Common mode | 25°C | 1 | 1 | pF | ||||
| Differential | 25°C | 9 | 9 | ||||||||
| zo | Open-loop output impedance | IO = 0A | 25°C | See Figure 6-17 | See Figure 6-17 | Ω | |||||
| CMRR | Common-mode rejection ratio |
VIC = VICRmin, VO = 0 |
RS = 50Ω | 25°C | 85 | 85 | dB | ||||
| kSVR | Supply-voltage rejection ratio (ΔVCC±/ΔVIO) | VCC± = ± 5V to ± 15V | 25°C | 82 | 99 | 82 | 99 | dB | |||
| VO = 0 | RS = 50Ω | Full range | 80 | 80 | |||||||
| ICC | Supply current | VO = 0 | No load | 25°C | 2.48 | 2.92 | 2.48 | 2.92 | mA | ||
| ISC | Short-circuit output current | 25°C | ±65 | ±65 | mA | ||||||