SLOS183F February 1997 – October 2026 TLE2141 , TLE2141A , TLE2142 , TLE2142A , TLE2142AM , TLE2142AM-D , TLE2142M , TLE2142M-D , TLE2144 , TLE2144A , TLE2144AM , TLE2144M , TLE2144M-D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TLE2144Y | UNIT | ||||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| VIO | Input offset voltage | 0.3 | 1.8 | mV | |||
| IIO | Input offset current | VIC = 0, RS = 50Ω, VO = 0 | 7 | 100 | nA | ||
| IIB | Input bias current | −0.7 | −1.5 | μA | |||
| VICR | Common-mode input voltage range | RS = 50Ω | −15 to 13 | −15.3 to 13.2 | V | ||
| VOM+ | Maximum positive peak output voltage swing | IO = −150μA | 13.8 | 14.1 | V | ||
| IO = −1.5mA | 13.7 | 14 | |||||
| IO = −15mA | 13.3 | 13.7 | |||||
| VOM– | Maximum negative peak output voltage swing | IO = 150μA | −14.7 | −14.9 | V | ||
| IO = 1.5mA | −14.5 | −14.8 | |||||
| IO = 15mA | −13.4 | −13.8 | |||||
| AVD | Large-signal differential voltage amplification | VO = ±10V, RL = 2kΩ | 100 | 450 | V/mV | ||
| ri | Input resistance | 65 | MΩ | ||||
| ci | Input capacitance | 2.5 | pF | ||||
| zo | Open-loop output impedance | f = 1MHz | 30 | Ω | |||
| CMRR | Common-mode rejection ratio | VIC = VICRmin, RS = 50Ω | 80 | 108 | dB | ||
| kSVR | Supply-voltage rejection ratio (ΔVCC ± /ΔVIO) | VCC± = ±2.5V to ±15V , RS = 50Ω | 85 | 106 | dB | ||
| IOS | Short-circuit output current | VO = 0 | VID = 1V | −25 | −50 | mA | |
| VID = −1V | 20 | 31 | |||||
| ICC | Supply current | VO = 0, No load | 13.8 | 18 | mA | ||