SLOS191E February   1997  – July 2025 TLE2021AM , TLE2021B , TLE2021M-MIL , TLE2022AM-MIL , TLE2022BM , TLE2022M-MIL , TLE2024AM , TLE2024BM-MIL , TLE2024M

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Description
  4. 3 Device Comparison Tables
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Dissipation Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Electrical Characteristics TLE2021xM, VCC = 5 V
    5. 5.5  Operating Characteristics TLE2021M, VCC = 5 V
    6. 5.6  Electrical Characteristics TLE2021xM, VCC = ±15 V
    7. 5.7  Operating Characteristics TLE2021M, VCC = ±15 V
    8. 5.8  Electrical Characteristics TLE2022xM, VCC = 5 V
    9. 5.9  Operating Characteristics TLE2022M, VCC = 5 V
    10. 5.10 Electrical Characteristics TLE2022xM, VCC = ±15 V
    11. 5.11 Operating Characteristics TLE2022M, VCC = ±15 V
    12. 5.12 Electrical Characteristics TLE2024xM, VCC = 5 V
    13. 5.13 Operating Characteristics TLE2024M, VCC = 5 V
    14. 5.14 Electrical Characteristics TLE2024xM, VCC = ±15 V
    15. 5.15 Operating Characteristics TLE2024M, VCC = ±15 V
    16. 5.16 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Typical Values
  8. 7 Detailed Description
    1. 7.1 Functional Block Diagram
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Voltage-Follower Applications
      2. 8.1.2 Input Offset Voltage Null
      3. 8.1.3 Macromodel Information
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
VALUEUNIT
Supply voltage, VCC+(2)20V
Supply voltage, VCC–(2)–20V
Differential input voltage, VID(3)±0.6V
Input voltage range, VI (any input(2))±VCC
Input current, II (each input)±1mA
Output current, IO (each output):TLE2021±20mA
TLE2022±30
TLE2024±40
Total current into VCC+80mA
Total current out of VCC–80mA
Duration of short-circuit current at (or below) 25°C(4)Unlimited
Continuous total power dissipationSee Dissipation Ratings
Operating free-air temperature range, TA–55 to 125 °C
Storage temperature range, Tstg–65 to 150°C
Case temperature for 60 seconds, TC: FK package260°C
Lead temperature 1,6 mm (1/16 inch) from case for 60 seconds: JG package300°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential voltages, are with respect to the midpoint between VCC+, and VCC–.
Differential voltages are at IN+ with respect to IN –. Excessive current flows if a differential input voltage in excess of approximately ±600 mV is applied between the inputs unless some limiting resistance is used.
The output is able to be shorted to either supply. Limit temperature, supply voltages, or both to not exceed the maximum dissipation ratings.