SLOS191E February 1997 – July 2025 TLE2021AM , TLE2021B , TLE2021M-MIL , TLE2022AM-MIL , TLE2022BM , TLE2022M-MIL , TLE2024AM , TLE2024BM-MIL , TLE2024M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2022M | TLE2022AM | TLE2022BM | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VIO | Input offset voltage | VIC = 0, RS = 50 Ω |
25°C | 150 | 500 | 120 | 300 | 70 | 150 | µV | |||
| Full range | 700 | 450 | 300 | ||||||||||
| αVIO | Temperature coefficient of input offset voltage | Full range | 2 | 2 | 2 | µV/°C | |||||||
| Input offset voltage long-term drift(2) |
25°C | 0.006 | 0.006 | 0.006 | µV/mo | ||||||||
| IIO | Input offset current | 25°C | 0.5 | 6 | 0.4 | 6 | 0.3 | 6 | nA | ||||
| Full range | 10 | 10 | 10 | ||||||||||
| IIB | Input bias current | 25°C | 35 | 70 | 33 | 70 | 30 | 70 | nA | ||||
| Full range | 90 | 90 | 90 | ||||||||||
| VICR | Common-mode input voltage range | RS = 50 Ω | 25°C | –15 to 13.5 |
–15.3 to 14 |
–15 to 13.5 |
–15.3 to 14 |
–15 to 13.5 |
–15.3 to 14 |
V | |||
| Full range | –15 to 13.2 |
–15 to 13.2 |
–15 to 13.2 |
||||||||||
| VOM+ | Maximum positive peak output voltage swing |
RL= 10 kΩ | 25°C | 14 | 14.3 | 14 | 14.3 | 14 | 14.3 | V | |||
| Full range | 13.9 | 13.9 | 13.9 | ||||||||||
| VOM– | Maximum negative peak output voltage swing |
25°C | –13.7 | –14.1 | –13.7 | –14.1 | –13.7 | –14.1 | V | ||||
| Full range | –13.6 | –13.6 | –13.6 | ||||||||||
| AVD | Large-signal differential voltage amplification |
VO = ±10 V, RL = 10 kΩ |
25°C | 0.8 | 4 | 1 | 7 | 1.5 | 10 | V/µV | |||
| Full range | 0.8 | 1 | 1.5 | ||||||||||
| CMRR | Common mode rejection ratio |
VIC = VICRmin, RS = 50 Ω |
25°C | 95 | 106 | 97 | 109 | 100 | 112 | dB | |||
| Full range | 91 | 93 | 96 | ||||||||||
| kSVR | Supply-voltage rejection ratio (ΔVCC/ΔVIO) |
VCC = ±2.5 V to ±15 V |
25°C | 100 | 115 | 103 | 118 | 105 | 120 | dB | |||
| Full range | 95 | 98 | 100 | ||||||||||
| ICC | Supply current | VO = 0, no load | 25°C | 550 | 700 | 550 | 700 | 550 | 700 | µA | |||
| Full range | 700 | 700 | 700 | ||||||||||
| ΔICC | Supply-current change over operating temperature range |
Full range | 60 | 60 | 60 | µA | |||||||