SLOS447J September   2004  – June 2025 LMV341 , LMV342 , LMV344

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics: V+ = 2.7V
    6. 5.6 Electrical Characteristics: V+ = 5V
    7. 5.7 Shutdown Characteristics: V+ = 2.7V
    8. 5.8 Shutdown Characteristics: V+ = 5V
    9. 5.9 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 PMOS Input Stage
      2. 6.3.2 CMOS Output Stage
      3. 6.3.3 Shutdown
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
  9. 8 Power Supply Recommendations
  10. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Examples
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

The LMV34x devices are single, dual, and quad CMOS operational amplifiers, respectively, with low voltage, low power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1pA (typical) and an offset voltage of 0.25mV (typical). The single-supply amplifier is designed specifically for low-voltage
(2.7V to 5V) operation, with a wide common-mode input voltage range that typically extends from –0.2V to 0.8V from the positive supply rail. The LMV341 (single) also offers a shutdown ( SHDN) pin that can be used to disable the device. In shutdown mode, the supply current is reduced to 33nA (typical). Additional features of the family are a 20nV/√ Hz voltage noise at 10kHz, 1MHz unity-gain bandwidth, 1V/μs slew rate, and 100μA current consumption per channel.

Offered in both the SOT-23 and smaller SC70 packages, the LMV341 is suitable for the most space-constraint applications. The LMV342 dual device is offered in the standard SOIC and VSSOP packages. An extended industrial temperature range from –40°C to 125°C makes these devices suitable in a wide variety of commercial and industrial environments.

Package Information
PART NUMBER(1) PACKAGE BODY SIZE (NOM)
LMV341IDCK DCK (SC70, 6) 2.00mm × 1.25mm
LMV341IDBV DBV (SOT-23, 6) 2.90mm ×1.60mm
LMV342ID D (SOIC, 8) 4.90mm × 3.91mm
LMV342IDGK DGK (VSSOP, 8) 3.00mm × 3.00mm
LMV344ID D (SOIC, 14) 8.65mm × 3.91mm
LMV344IPW PW (TSSOP, 14) 5.00mm × 4.40mm
For all available packages, see the orderable addendum at the end of the data sheet.
LMV341 LMV342 LMV344 Sample-and-Hold
                        Circuit Sample-and-Hold Circuit