SLOS456P January 2005 – March 2025 LM4040
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| ADC FSR (Full Scale Range) | 4.096 |
| ADC Resolution | 12 Bits |
| Supply Voltage | 5V |
| Cathode Current (Ik) | 100µA |