SLOS456P January 2005 – March 2025 LM4040
PRODUCTION DATA
| TA | DEVICE GRADE |
VKA | ORDERABLE (1)
PART NUMBER |
|---|---|---|---|
| –40°C to 85°C | A grade: 0.1% initial accuracy and 100 ppm/°C temperature coefficient |
2.048V | LM4040A20I |
| 2.5V | LM4040A25I | ||
| 3V | LM4040A30I | ||
| 4.096V | LM4040A41I | ||
| 5V | LM4040A50I | ||
| 8.192V | LM4040A82I | ||
| 10V | LM4040A10I | ||
| B grade: 0.2% initial accuracy and 100 ppm/°C temperature coefficient |
2.048V | LM4040B20I | |
| 2.5V | LM4040B25I | ||
| 3V | LM4040B30I | ||
| 4.096V | LM4040B41I | ||
| 5V | LM4040B50I | ||
| 8.192V | LM4040B82I | ||
| 10V | LM4040B10I | ||
| –40°C to 85°C | C grade: 0.5% initial accuracy and 100 ppm/°C temperature coefficient |
2.048V | LM4040C20I |
| 2.5V | LM4040C25I | ||
| 3V | LM4040C30I | ||
| 4.096V | LM4040C41I | ||
| 5V | LM4040C50I | ||
| 8.192V | LM4040C82I | ||
| 10V | LM4040C10I | ||
| –40°C to 85°C | D grade: 1.0% initial accuracy and 150 ppm/°C temperature coefficient |
2.048V | LM4040D20I |
| 2.5V | LM4040D25I | ||
| 3V | LM4040D30I | ||
| 4.096V | LM4040D41I | ||
| 5V | LM4040D50I | ||
| 8.192V | LM4040D82I | ||
| 10V | LM4040D10I | ||
| –40°C to 125°C | C grade: 0.5% initial accuracy and 100 ppm/°C temperature coefficient |
2.048V | LM4040C20Q |
| 2.5V | LM4040C25Q | ||
| 3V | LM4040C30Q | ||
| 5V | LM4040C50Q | ||
| D grade: 1.0% initial accuracy and 150 ppm/°C temperature coefficient |
2.048V | LM4040D20Q | |
| 2.5V | LM4040D25Q | ||
| 3V | LM4040D30Q | ||
| 5V | LM4040D50Q |