SLOSEB8B December   2023  – April 2025 TAS6511-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Device Support
    2. 4.2 Documentation Support
      1. 4.2.1 Related Documentation
    3. 4.3 Receiving Notification of Documentation Updates
    4. 4.4 Support Resources
    5. 4.5 Trademarks
    6. 4.6 Electrostatic Discharge Caution
    7. 4.7 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Package Option Addendum
    2. 6.2 Tape and Reel Information

Features

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5V to 19V supply voltage, 40V load dump
    • Support for 1.8V and 3.3V I/O’s
    • I2C control with 8 address options
    • <0.5W idle power loss at 14.4V, <5uA max PVDD shutdown loss
  • Output current sensing via I2S or TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open load, Shorted load, Short-to-power, Short-to-ground detection
  • Integrated DSP processing
    • Thermal monitoring and foldback
    • PVDD monitoring and foldback
    • Clip detection
    • Low Latency Path, >70% reduced signal delay at 48kHz
  • DC and AC Standby load diagnostics
  • Audio inputs
    • I2S and TDM support up to TDM16
    • Input sample rates: 16, 32, 44.1, 48, 96, 192kHz
  • Audio outputs
    • 384kHz to 2MHz configurable output switching frequency
    • Up to 7A channel output current
    • 30W (14.4V, 4Ω, 10% THD+N)
    • 50W (14.4V, 2Ω, 10% THD+N)
  • Audio Performance
    • THD+N <0.02% (4Ω, 1W, 1kHz)
    • 108dB SNR
    • Output noise: 41μVRMS at 14.4V, A-weighting
  • Protection
    • Output short protection
    • Speaker GuardTM Pro power limiter
    • Configurable overtemperature warning and shutdown
    • I2C temperature and supply voltage readout
    • DC offset, undervoltage and overvoltage
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum