SLOSEB8B December 2023 – April 2025 TAS6511-Q1
PRODUCTION DATA
The TAS6511-Q1 is a mono-channel, digital-input, Class-D audio amplifier that supports 2MHz switching frequency enabling a cost and size-optimized single-channel audio amplifier design. The device operates from 4.5V to 19V and delivers up to 30W (14.4V, 4Ω, 10% THD+N) and up to 50W (14.4V, 2Ω, 10% THD+N). The device integrates DC and AC load diagnostics to determine the status of the connected load before enabling the output stage. Additionally, the device can monitor the output load condition while in PLAY mode with or without audio using real-time load diagnostics which operates independently from the host and audio input.
TAS6511-Q1 can monitor the output current, PVDD voltage, and temperature of the device and can report this data through TDM or I2S. The integrated DSP of the TAS6511-Q1 enables advanced protection features such as PVDD foldback, thermal foldback, and Speaker Guard™ Pro power limiter. The DSP also enables an additional low-latency signal path, providing up to 70% faster signal processing at 48kHz for time-sensitive Active Noise Cancellation (ANC) and Road Noise Cancellation (RNC) applications.
The device is available in a small pad-down TSSOP package, enabling a heatsink-free audio amplifier design.