SLOSEG0B November 2025 – July 2026 LOG305
PRODUCTION DATA
The LOG305 is a highly sensitive analog signal measurement block for power measurements from 200kHz to 100MHz signals with a typical dynamic range of 95dB. The LOG305 is intended for use in a wide variety of applications like ultrasonic Rx signal chains, amplitude demodulation, signal power measurement and grid monitoring. The LOG305 provides an envelope at the output of an amplitude proportional to the log of the input signal. This behavior provides the application circuit precise input signal amplitude measurement without the need of high-speed signal acquisition components.