NEW

LOG305

ACTIVE

Low power, 95dB dynamic range, logarithmic detector

Product details

Offset voltage (input amplifiers) (max) (mV) 150 Vs (±) (min) (V) 2.7 Vs (±) (max) (V) 5.25 Iq (max) (mA) 1.8 Dynamic range (typ) (dB) 95 Reference type Ext, External Full-scale output voltage (min) (±V) 0.12 Full-scale output voltage (max) (±V) 5.05 Conformity error (initial 5 decades) (max) (%) 1.4 Conformity error (initial 5 decades) (typ. over temp) (%/°C) 2 Operating temperature range (°C) -40 to 125 Rating Catalog
Offset voltage (input amplifiers) (max) (mV) 150 Vs (±) (min) (V) 2.7 Vs (±) (max) (V) 5.25 Iq (max) (mA) 1.8 Dynamic range (typ) (dB) 95 Reference type Ext, External Full-scale output voltage (min) (±V) 0.12 Full-scale output voltage (max) (±V) 5.05 Conformity error (initial 5 decades) (max) (%) 1.4 Conformity error (initial 5 decades) (typ. over temp) (%/°C) 2 Operating temperature range (°C) -40 to 125 Rating Catalog
WSON (DRV) 6 4 mm² (2 mm × 2 mm)
  • Input Range: 18µVRMS to 1VRMS
  • Temperature: –40°C to +125°C
  • Dynamic range: 95dB
  • Log conformance error (LCE) = ±2dB
  • Signal detection from 200kHz to 100MHz
  • Quiescent current: 1.5mA max across temperature
  • Supply: 2.7V to 5.25V
  • Integrated Op Amp for buffering / gain adjustment
  • Input Range: 18µVRMS to 1VRMS
  • Temperature: –40°C to +125°C
  • Dynamic range: 95dB
  • Log conformance error (LCE) = ±2dB
  • Signal detection from 200kHz to 100MHz
  • Quiescent current: 1.5mA max across temperature
  • Supply: 2.7V to 5.25V
  • Integrated Op Amp for buffering / gain adjustment

The LOG305 is a Log Detector / RSSI Detector with very low power consumption. This device supports an input frequency from 200kHz to 100MHz and a typical dynamic range of 95dB. The LOG305 can support beyond these frequencies at reduced sensitivity. The LOG305 is intended for use in applications that require a wide dynamic range of voltage and signal measurement. This device supports single ended input and unipolar or bipolar supplies.

The LOG305 is available in a 6-pin DRV package. The LOG305 is operational from a 2.7V to 5.25V supply and over the full ambient temperature range of –40°C to +125°C.

The LOG305 is a Log Detector / RSSI Detector with very low power consumption. This device supports an input frequency from 200kHz to 100MHz and a typical dynamic range of 95dB. The LOG305 can support beyond these frequencies at reduced sensitivity. The LOG305 is intended for use in applications that require a wide dynamic range of voltage and signal measurement. This device supports single ended input and unipolar or bipolar supplies.

The LOG305 is available in a 6-pin DRV package. The LOG305 is operational from a 2.7V to 5.25V supply and over the full ambient temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LOG305 95dB Dynamic Range, Logarithmic Detector for Cost-Sensitive Applications datasheet (Rev. B) PDF | HTML Jul 1, 2026
Application note Ultrasonic Sensing Using LOG Detector Amplifier PDF | HTML Oct 1, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LOG305DRVEVM — LOG305 evaluation module

The LOG305DRVEVM is the evaluation module for the LOG305 Log detector / RSSI Detector in the 6-pin WSON (DRV) package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready to connect to power (2.7V to 5.25V), signal (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LOG305 TINA-TI Reference Design

SLOM537 (547 KB) - TINA-TI reference design
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos