SLOSEG0B November 2025 – July 2026 LOG305
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VS | Supply voltage | Single supply voltage | 2.7 | 5.25 | V | |
| Dual supply voltage | ±1.4 | ±2.6 | ||||
| TA | Ambient operating temperature | –40 | 25 | 125 | °C | |
| Log_In | Maximum input at Log_In, TA = –40℃ to +125℃ |
VCC = 2.7V | ±1.2 | VP | ||
| VCC = 3.6V | ±1.6 | |||||
| VCC = 5.25V | ±1.8 | |||||