SLOSEG4 August 2025 TRF1305C2
PRODUCTION DATA
Consider a zero-IF (direct down conversion) application with an IQ demodulator interfaced to a pair of ADCs. In this case, the TRF1305C2 is used as an interface amplifier between the demodulator and the ADCs. The dc common-mode of the demodulator output and ADC input are different. The TRF1305C2 dc couples the demodulator to ADC without degrading the signal integrity of the signal chain.